Morse Torque Limiter Model - 20 - 20-10 TL 2 MPB
Part #:108922
Catalog #:20-10 TL 2 MPB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Bore w/ Key & Setscrew: | 4.875 | Unit Accuracy: | 0.25 |
| Series / Model: | 20 | Sensor Plate: | No |
| Recovery Style: | Automatic | Bore Size (in): | 2 in |
| Trip Torque [Min]: | 3,150 | Backlash: | Zero |
| Outside Diameter (mm): | 508 mm | Bore Shape: | Straight Bore |
| Detection Method: | Friction Pad | Outside Diameter (in): | 20 in |
| Disconnect Method: | Friction Pad | Total Length (in): | 7.25 in |
| Reset Type: | Automatic | Type: | Torque Overload Devices |
| Torque [Min] (N-m): | 4,284 | Sprocket Bore Diameter: | 8.753/8.756 |
| Total Length (mm): | 184.15 mm | Torque Capacity [Max] (lb-ft): | 525 |
| Product Type: | Torque Limiter | Torque Capacity [Min] (lb-ft): | 262.5 |
| Torque [Max] (N-m): | 8,568 | Max RPM: | 200 |
| Bore (Max) (in): | 4.875 in | Torque Capacity [Min] (in-lb): | 3,150 |
| Torque Capacity [Max] (in-lb): | 6,300 | Bore (Min) (in): | 2 in |
| Minimum Sprocket Teeth: | #100 (54 Teeth);#120 (60 Teeth);#140 (40 Teeth);#160 (35 Teeth) | Bore Type: | Minimum Plain Bore |
General Specifications
| UPC: | 662288570523 | Weight: | 250.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 20.00 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

