Morse Torque Limiter Model - 250 - 250-AG420 SPKT PKG
Part #:194605
Catalog #:250-AG420 SPKT PKG
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse offers accessories to the torque overload devices
- Stock sprockets supplied with ground faces to fit the Morse torque limiter
- Torque limiter bushing must be purchased separately
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 1.628 in | Series / Model: | 250 |
| Outside Diameter (mm): | 87.88 mm | Outside Diameter (in): | 3.4598425 in |
| Product Type: | Torque Limiter Sprocket | Detection Method: | Friction Pad |
| Bore Shape: | Straight Bore |
General Specifications
| UPC: | 662288949176 | Weight: | 0.50 LB |
| Packaged Length: | 3.46 IN | Packaged Width: | 0.48 IN |
| Packaged Height: | 3.46 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

