Morse Torque Limiter Model - 250A - 250A-1 TL MPB 1/2
Part #:465700
Catalog #:250A-1 TL MPB 1/2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Trip Torque [Min]: | 5 | Total Length (in): | 1.875 in |
| Detection Method: | Friction Pad | Sprocket Bore Diameter: | 1.627/1.629 |
| Bore Size (in): | 0.5 in | Disconnect Method: | Friction Pad |
| Type: | Torque Overload Devices | Outside Diameter (mm): | 63.5 mm |
| Unit Accuracy: | 0.25 | Total Length (mm): | 47.625 mm |
| Sensor Plate: | No | Backlash: | Zero |
| Recovery Style: | Automatic | Torque [Min] (N-m): | 6.8 |
| Series / Model: | 250A | Maximum Bore w/ Key & Setscrew: | 0.875 |
| Outside Diameter (in): | 2.5 in | Bore Shape: | Straight Bore |
| Reset Type: | Automatic | Product Type: | Torque Limiter |
| Torque [Max] (N-m): | 27.2 | Max RPM: | 1,400 |
| Torque Capacity [Min] (lb-ft): | 5 | Torque Capacity [Max] (lb-ft): | 20 |
| Bore (Min) (in): | 0.5 in | Bore (Max) (in): | 0.875 in |
| Bore Type: | Minimum Plain Bore | Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) |
General Specifications
| UPC: | 662288478751 | Weight: | 1.40 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.80 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

