Morse Torque Limiter Model - 250A - 250A-1 TL 1/2 FB
Part #:465701
Catalog #:250A-1 TL 1/2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Disconnect Method: | Friction Pad | Sensor Plate: | No |
| Outside Diameter (in): | 2.5 in | Recovery Style: | Automatic |
| Type: | Torque Overload Devices | Sprocket Bore Diameter: | 1.627/1.629 |
| Reset Type: | Automatic | Trip Torque [Min]: | 5 |
| Total Length (mm): | 47.625 mm | Outside Diameter (mm): | 63.5 mm |
| Maximum Bore w/ Key & Setscrew: | 0.875 | Backlash: | Zero |
| Series / Model: | 250A | Bore Shape: | Straight Bore |
| Bore Size (in): | 0.5 in | Torque [Min] (N-m): | 6.8 |
| Detection Method: | Friction Pad | Total Length (in): | 1.875 in |
| Unit Accuracy: | 0.25 | Torque Capacity [Max] (lb-ft): | 20 |
| Product Type: | Torque Limiter | Torque [Max] (N-m): | 27.2 |
| Torque Capacity [Min] (lb-ft): | 5 | Max RPM: | 1,400 |
| Bore (Max) (in): | 0.5 in | Bore (Min) (in): | 0.5 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) |
General Specifications
| UPC: | 662288478768 | Weight: | 1.35 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

