Morse Torque Limiter Model - 250A - 250A-1 TL 5/8 FB
Part #:465702
Catalog #:250A-1 TL 5/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Detection Method: | Friction Pad | Bore Size (in): | 0.625 in |
| Total Length (mm): | 47.625 mm | Disconnect Method: | Friction Pad |
| Total Length (in): | 1.875 in | Outside Diameter (mm): | 63.5 mm |
| Recovery Style: | Automatic | Type: | Torque Overload Devices |
| Sensor Plate: | No | Torque [Min] (N-m): | 6.8 |
| Bore Shape: | Straight Bore | Sprocket Bore Diameter: | 1.627/1.629 |
| Series / Model: | 250A | Maximum Bore w/ Key & Setscrew: | 0.875 |
| Backlash: | Zero | Trip Torque [Min]: | 5 |
| Reset Type: | Automatic | Outside Diameter (in): | 2.5 in |
| Unit Accuracy: | 0.25 | Torque [Max] (N-m): | 27.2 |
| Max RPM: | 1,400 | Product Type: | Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 5 | Torque Capacity [Max] (lb-ft): | 20 |
| Bore (Max) (in): | 0.625 in | Bore (Min) (in): | 0.625 in |
| Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288478775 | Weight: | 1.32 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 3.90 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

