Morse Torque Limiter Model - 250A - 250A-1 TL 3/4 FB
Part #:465703
Catalog #:250A-1 TL 3/4 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Recovery Style: | Automatic | Sensor Plate: | No |
| Outside Diameter (in): | 2.5 in | Type: | Torque Overload Devices |
| Sprocket Bore Diameter: | 1.627/1.629 | Detection Method: | Friction Pad |
| Total Length (in): | 1.875 in | Outside Diameter (mm): | 63.5 mm |
| Total Length (mm): | 47.625 mm | Torque [Min] (N-m): | 6.8 |
| Maximum Bore w/ Key & Setscrew: | 0.875 | Unit Accuracy: | 0.25 |
| Bore Shape: | Straight Bore | Backlash: | Zero |
| Disconnect Method: | Friction Pad | Series / Model: | 250A |
| Trip Torque [Min]: | 5 | Bore Size (in): | 0.75 in |
| Reset Type: | Automatic | Torque [Max] (N-m): | 27.2 |
| Torque Capacity [Max] (lb-ft): | 20 | Torque Capacity [Min] (lb-ft): | 5 |
| Product Type: | Torque Limiter | Max RPM: | 1,400 |
| Bore (Min) (in): | 0.75 in | Bore (Max) (in): | 0.75 in |
| Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288478782 | Weight: | 1.29 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 3.80 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

