Morse Torque Limiter Model - 250A - 250A-1 TL 7/8 FB
Part #:465704
Catalog #:250A-1 TL 7/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Detection Method: | Friction Pad | Torque [Min] (N-m): | 6.8 |
| Bore Shape: | Straight Bore | Bore Size (in): | 0.875 in |
| Recovery Style: | Automatic | Series / Model: | 250A |
| Type: | Torque Overload Devices | Backlash: | Zero |
| Trip Torque [Min]: | 5 | Sensor Plate: | No |
| Disconnect Method: | Friction Pad | Outside Diameter (in): | 2.5 in |
| Sprocket Bore Diameter: | 1.627/1.629 | Total Length (in): | 1.875 in |
| Total Length (mm): | 47.625 mm | Reset Type: | Automatic |
| Unit Accuracy: | 0.25 | Maximum Bore w/ Key & Setscrew: | 0.875 |
| Outside Diameter (mm): | 63.5 mm | Torque Capacity [Max] (lb-ft): | 20 |
| Torque [Max] (N-m): | 27.2 | Product Type: | Torque Limiter |
| Max RPM: | 1,400 | Torque Capacity [Min] (lb-ft): | 5 |
| Bore (Max) (in): | 0.875 in | Bore (Min) (in): | 0.875 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) |
General Specifications
| UPC: | 662288478799 | Weight: | 1.18 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 3.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

