Morse Torque Limiter Model - 250A - 250A-2 TL MPB 1/2
Part #:465800
Catalog #:250A-2 TL MPB 1/2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (mm): | 47.625 mm | Bore Shape: | Straight Bore |
| Outside Diameter (mm): | 63.5 mm | Type: | Torque Overload Devices |
| Disconnect Method: | Friction Pad | Detection Method: | Friction Pad |
| Series / Model: | 250A | Total Length (in): | 1.875 in |
| Sprocket Bore Diameter: | 1.627/1.629 | Outside Diameter (in): | 2.5 in |
| Maximum Bore w/ Key & Setscrew: | 0.875 | Sensor Plate: | No |
| Bore Size (in): | 0.5 in | Trip Torque [Min]: | 10 |
| Recovery Style: | Automatic | Unit Accuracy: | 0.25 |
| Reset Type: | Automatic | Backlash: | Zero |
| Torque [Min] (N-m): | 13.6 | Torque Capacity [Max] (lb-ft): | 40 |
| Torque [Max] (N-m): | 74.8 | Max RPM: | 1,400 |
| Torque Capacity [Min] (lb-ft): | 10 | Product Type: | Torque Limiter |
| Bore (Max) (in): | 0.875 in | Bore (Min) (in): | 0.5 in |
| Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) | Bore Type: | Minimum Plain Bore |
General Specifications
| UPC: | 662288478805 | Weight: | 1.00 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.88 IN |
| Packaged Height: | 2.45 IN |

