Morse Torque Limiter Model - 250A - 250A-2 TL 1/2 FB
Part #:465801
Catalog #:250A-2 TL 1/2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Bore w/ Key & Setscrew: | 0.875 | Total Length (in): | 1.875 in |
| Sensor Plate: | No | Disconnect Method: | Friction Pad |
| Reset Type: | Automatic | Backlash: | Zero |
| Bore Size (in): | 0.5 in | Torque [Min] (N-m): | 13.6 |
| Series / Model: | 250A | Recovery Style: | Automatic |
| Unit Accuracy: | 0.25 | Type: | Torque Overload Devices |
| Trip Torque [Min]: | 10 | Outside Diameter (mm): | 63.5 mm |
| Sprocket Bore Diameter: | 1.627/1.629 | Total Length (mm): | 47.625 mm |
| Detection Method: | Friction Pad | Bore Shape: | Straight Bore |
| Outside Diameter (in): | 2.5 in | Torque Capacity [Max] (lb-ft): | 40 |
| Product Type: | Torque Limiter | Max RPM: | 1,400 |
| Torque Capacity [Min] (lb-ft): | 10 | Torque [Max] (N-m): | 74.8 |
| Bore (Max) (in): | 0.5 in | Bore (Min) (in): | 0.5 in |
| Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288478812 | Weight: | 1.00 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.88 IN |
| Packaged Height: | 2.45 IN |

