Morse Torque Limiter Model - 250A - 250A-2 TL 3/4 FB
Part #:465803
Catalog #:250A-2 TL 3/4 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (mm): | 63.5 mm | Recovery Style: | Automatic |
| Bore Shape: | Straight Bore | Total Length (in): | 1.875 in |
| Sensor Plate: | No | Reset Type: | Automatic |
| Torque [Min] (N-m): | 13.6 | Outside Diameter (in): | 2.5 in |
| Backlash: | Zero | Bore Size (in): | 0.75 in |
| Detection Method: | Friction Pad | Type: | Torque Overload Devices |
| Maximum Bore w/ Key & Setscrew: | 0.875 | Series / Model: | 250A |
| Disconnect Method: | Friction Pad | Sprocket Bore Diameter: | 1.627/1.629 |
| Trip Torque [Min]: | 10 | Unit Accuracy: | 0.25 |
| Total Length (mm): | 47.625 mm | Torque Capacity [Max] (lb-ft): | 40 |
| Torque Capacity [Min] (lb-ft): | 10 | Torque [Max] (N-m): | 74.8 |
| Product Type: | Torque Limiter | Max RPM: | 1,400 |
| Bore (Max) (in): | 0.75 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) |
General Specifications
| UPC: | 662288478836 | Weight: | 1.00 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.88 IN |
| Packaged Height: | 2.45 IN |

