Morse Torque Limiter Model - 250A - 250A-2 TL 7/8 FB
Part #:465804
Catalog #:250A-2 TL 7/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (mm): | 47.625 mm | Torque [Min] (N-m): | 13.6 |
| Sprocket Bore Diameter: | 1.627/1.629 | Backlash: | Zero |
| Bore Size (in): | 0.875 in | Disconnect Method: | Friction Pad |
| Trip Torque [Min]: | 10 | Detection Method: | Friction Pad |
| Sensor Plate: | No | Unit Accuracy: | 0.25 |
| Recovery Style: | Automatic | Total Length (in): | 1.875 in |
| Type: | Torque Overload Devices | Bore Shape: | Straight Bore |
| Maximum Bore w/ Key & Setscrew: | 0.875 | Reset Type: | Automatic |
| Outside Diameter (mm): | 63.5 mm | Series / Model: | 250A |
| Outside Diameter (in): | 2.5 in | Torque Capacity [Max] (lb-ft): | 40 |
| Torque [Max] (N-m): | 74.8 | Max RPM: | 1,400 |
| Product Type: | Torque Limiter | Torque Capacity [Min] (lb-ft): | 10 |
| Bore (Max) (in): | 0.875 in | Bore (Min) (in): | 0.875 in |
| Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth);#50 (16 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288478843 | Weight: | 1.00 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.88 IN |
| Packaged Height: | 2.45 IN |

