Morse Torque Limiter Model - 350 - 350A-2 TL 1.125FB
Part #:191992
Catalog #:350A-2 TL 1.125FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Bore w/ Key & Setscrew: | 1.375 | Outside Diameter (in): | 3.5 in |
| Sprocket Bore Diameter: | 1.940/1.942 | Total Length (mm): | 61.9125 mm |
| Bore Size (in): | 1.125 in | Outside Diameter (mm): | 88.9 mm |
| Series / Model: | 350 | Torque [Min] (N-m): | 33.895449 |
| Total Length (in): | 2.4375 in | Type: | Torque Overload Devices |
| Torque Capacity [Min] (lb-ft): | 25 | Torque [Max] (N-m): | 149.139974 |
| Torque Capacity [Max] (lb-ft): | 110 | Product Type: | Torque Limiter |
General Specifications
| UPC: | 662288784326 | Weight: | 2.50 LB |
| HTC: | 8483.60.8000 | Country of Origin: | United States of America |

