Morse Torque Limiter Model - 350A - 350A-1 TL MPB 3/4
Part #:465900
Catalog #:350A-1 TL MPB 3/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Shape: | Straight Bore | Outside Diameter (mm): | 88.9 mm |
| Unit Accuracy: | 0.25 | Total Length (mm): | 61.9125 mm |
| Detection Method: | Friction Pad | Recovery Style: | Automatic |
| Sprocket Bore Diameter: | 1.940/1.942 | Type: | Torque Overload Devices |
| Total Length (in): | 2.4375 in | Disconnect Method: | Friction Pad |
| Sensor Plate: | No | Bore Size (in): | 0.75 in |
| Backlash: | Zero | Trip Torque [Min]: | 15 |
| Reset Type: | Automatic | Torque [Min] (N-m): | 20.4 |
| Series / Model: | 350A | Maximum Bore w/ Key & Setscrew: | 1 |
| Outside Diameter (in): | 3.5 in | Torque Capacity [Max] (lb-ft): | 55 |
| Product Type: | Torque Limiter | Max RPM: | 1,400 |
| Torque Capacity [Min] (lb-ft): | 15 | Torque [Max] (N-m): | 74.8 |
| Bore (Max) (in): | 1.125 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Minimum Sprocket Teeth: | #35 (35 Teeth);#40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth);#60 (18 Teeth);#80 (15 Teeth) |
General Specifications
| UPC: | 662288478850 | Weight: | 2.74 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

