Morse Torque Limiter Model - 350A - 350A-1 TL 3/4 FB
Part #:465901
Catalog #:350A-1 TL 3/4 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Torque [Min] (N-m): | 20.4 | Total Length (in): | 2.4375 in |
| Bore Size (in): | 0.75 in | Outside Diameter (mm): | 88.9 mm |
| Outside Diameter (in): | 3.5 in | Trip Torque [Min]: | 15 |
| Sensor Plate: | No | Bore Shape: | Straight Bore |
| Detection Method: | Friction Pad | Maximum Bore w/ Key & Setscrew: | 1.125 |
| Disconnect Method: | Friction Pad | Series / Model: | 350A |
| Sprocket Bore Diameter: | 1.940/1.942 | Total Length (mm): | 61.9125 mm |
| Unit Accuracy: | 0.25 | Recovery Style: | Automatic |
| Type: | Torque Overload Devices | Reset Type: | Automatic |
| Backlash: | Zero | Torque Capacity [Min] (lb-ft): | 15 |
| Max RPM: | 1,400 | Torque [Max] (N-m): | 74.8 |
| Product Type: | Torque Limiter | Torque Capacity [Max] (lb-ft): | 55 |
| Bore (Max) (in): | 0.75 in | Bore (Min) (in): | 0.75 in |
| Minimum Sprocket Teeth: | #35 (35 Teeth);#40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth);#60 (18 Teeth);#80 (15 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288478867 | Weight: | 2.83 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

