Morse Torque Limiter Model - 350A - 350A-1 TL 1 FB
Part #:465903
Catalog #:350A-1 TL 1 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Backlash: | Zero | Torque [Min] (N-m): | 20.4 |
| Maximum Bore w/ Key & Setscrew: | 1.125 | Bore Size (in): | 1 in |
| Total Length (mm): | 61.9125 mm | Reset Type: | Automatic |
| Type: | Torque Overload Devices | Outside Diameter (mm): | 88.9 mm |
| Sprocket Bore Diameter: | 1.940/1.942 | Detection Method: | Friction Pad |
| Bore Shape: | Straight Bore | Total Length (in): | 2.4375 in |
| Series / Model: | 350A | Disconnect Method: | Friction Pad |
| Outside Diameter (in): | 3.5 in | Recovery Style: | Automatic |
| Trip Torque [Min]: | 15 | Sensor Plate: | No |
| Unit Accuracy: | 0.25 | Torque Capacity [Max] (lb-ft): | 55 |
| Product Type: | Torque Limiter | Max RPM: | 1,400 |
| Torque [Max] (N-m): | 74.8 | Torque Capacity [Min] (lb-ft): | 15 |
| Bore (Max) (in): | 1 in | Bore (Min) (in): | 1 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #35 (35 Teeth);#40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth);#60 (18 Teeth);#80 (15 Teeth) |
General Specifications
| UPC: | 662288478881 | Weight: | 2.59 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

