Morse Torque Limiter Model - 350A - 350A-2 TL 3/4 FB
Part #:466001
Catalog #:350A-2 TL 3/4 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Detection Method: | Friction Pad | Maximum Bore w/ Key & Setscrew: | 1.125 |
| Recovery Style: | Automatic | Bore Size (in): | 0.75 in |
| Torque [Min] (N-m): | 34 | Disconnect Method: | Friction Pad |
| Sensor Plate: | No | Type: | Torque Overload Devices |
| Sprocket Bore Diameter: | 1.940/1.942 | Outside Diameter (mm): | 88.9 mm |
| Bore Shape: | Straight Bore | Trip Torque [Min]: | 25 |
| Unit Accuracy: | 0.25 | Backlash: | Zero |
| Total Length (in): | 2.4375 in | Reset Type: | Automatic |
| Series / Model: | 350A | Outside Diameter (in): | 3.5 in |
| Total Length (mm): | 61.9125 mm | Torque [Max] (N-m): | 149.6 |
| Torque Capacity [Max] (lb-ft): | 110 | Max RPM: | 1,400 |
| Product Type: | Torque Limiter | Torque Capacity [Min] (lb-ft): | 25 |
| Bore (Max) (in): | 0.75 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #35 (35 Teeth);#40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth);#60 (18 Teeth);#80 (15 Teeth) |
General Specifications
| UPC: | 662288478904 | Weight: | 2.50 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 2.44 IN |
| Packaged Height: | 3.50 IN |

