Morse Torque Limiter Model - 350A - 350A-2 TL 1 FB
Part #:466003
Catalog #:350A-2 TL 1 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Disconnect Method: | Friction Pad | Total Length (in): | 2.4375 in |
| Maximum Bore w/ Key & Setscrew: | 1.125 | Trip Torque [Min]: | 25 |
| Bore Size (in): | 1 in | Backlash: | Zero |
| Sensor Plate: | No | Total Length (mm): | 61.9125 mm |
| Series / Model: | 350A | Recovery Style: | Automatic |
| Detection Method: | Friction Pad | Outside Diameter (mm): | 88.9 mm |
| Type: | Torque Overload Devices | Bore Shape: | Straight Bore |
| Sprocket Bore Diameter: | 1.940/1.942 | Reset Type: | Automatic |
| Unit Accuracy: | 0.25 | Torque [Min] (N-m): | 34 |
| Outside Diameter (in): | 3.5 in | Torque [Max] (N-m): | 149.6 |
| Max RPM: | 1,400 | Torque Capacity [Max] (lb-ft): | 110 |
| Torque Capacity [Min] (lb-ft): | 25 | Product Type: | Torque Limiter |
| Bore (Max) (in): | 1 in | Bore (Min) (in): | 1 in |
| Minimum Sprocket Teeth: | #35 (35 Teeth);#40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth);#60 (18 Teeth);#80 (15 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288478928 | Weight: | 2.50 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 2.44 IN |
| Packaged Height: | 3.50 IN |

