Morse Torque Limiter Model - 500 - 500-AG820 SPKT PKG
Part #:194631
Catalog #:500-AG820 SPKT PKG
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse offers accessories to the torque overload devices
- Stock sprockets supplied with ground faces to fit the Morse torque limiter
- Torque limiter bushing must be purchased separately
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series / Model: | 500 | Outside Diameter (in): | 6.90984252 in |
| Bore Size (in): | 2.879 in | Outside Diameter (mm): | 175.51 mm |
| Product Type: | Torque Limiter |
General Specifications
| UPC: | 662288949435 | Weight: | 3.90 LB |
| Packaged Length: | 6.91 IN | Packaged Width: | 0.77 IN |
| Packaged Height: | 6.91 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

