Morse Torque Limiter Model - 500A - 500A-1 TL MPB 7/8
Part #:466100
Catalog #:500A-1 TL MPB 7/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5 in | Disconnect Method: | Friction Pad |
| Bore Shape: | Straight Bore | Maximum Bore w/ Key & Setscrew: | 1.625 |
| Sensor Plate: | No | Recovery Style: | Automatic |
| Torque [Min] (N-m): | 47.6 | Outside Diameter (mm): | 127 mm |
| Reset Type: | Automatic | Total Length (in): | 3 in |
| Backlash: | Zero | Trip Torque [Min]: | 35 |
| Detection Method: | Friction Pad | Type: | Torque Overload Devices |
| Bore Size (in): | 0.875 in | Sprocket Bore Diameter: | 2.878/2.880 |
| Total Length (mm): | 76.2 mm | Unit Accuracy: | 0.25 |
| Series / Model: | 500A | Torque Capacity [Min] (lb-ft): | 35 |
| Torque Capacity [Max] (lb-ft): | 155 | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 210.8 |
| Bore (Max) (in): | 1.75 in | Bore (Min) (in): | 0.875 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Minimum Plain Bore |
General Specifications
| UPC: | 662288478935 | Weight: | 7.89 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

