Morse Torque Limiter Model - 500A - 500A-1 TL 7/8 FB
Part #:466101
Catalog #:500A-1 TL 7/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Torque Overload Devices | Outside Diameter (in): | 5 in |
| Sprocket Bore Diameter: | 2.878/2.880 | Trip Torque [Min]: | 35 |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Series / Model: | 500A |
| Bore Size (in): | 0.875 in | Total Length (mm): | 76.2 mm |
| Total Length (in): | 3 in | Backlash: | Zero |
| Unit Accuracy: | 0.25 | Reset Type: | Automatic |
| Recovery Style: | Automatic | Detection Method: | Friction Pad |
| Outside Diameter (mm): | 127 mm | Bore Shape: | Straight Bore |
| Disconnect Method: | Friction Pad | Sensor Plate: | No |
| Torque [Min] (N-m): | 47.6 | Torque Capacity [Max] (lb-ft): | 155 |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 210.8 |
| Torque Capacity [Min] (lb-ft): | 35 | Product Type: | Torque Limiter |
| Bore (Min) (in): | 0.875 in | Bore (Max) (in): | 0.875 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) |
General Specifications
| UPC: | 662288478942 | Weight: | 1.68 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

