Morse Torque Limiter Model - 500A - 500A-1 TL 1 FB
Part #:466102
Catalog #:500A-1 TL 1 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (mm): | 76.2 mm | Detection Method: | Friction Pad |
| Bore Shape: | Straight Bore | Bore Size (in): | 1 in |
| Series / Model: | 500A | Reset Type: | Automatic |
| Sensor Plate: | No | Outside Diameter (in): | 5 in |
| Disconnect Method: | Friction Pad | Maximum Bore w/ Key & Setscrew: | 1.75 |
| Trip Torque [Min]: | 35 | Total Length (in): | 3 in |
| Backlash: | Zero | Recovery Style: | Automatic |
| Unit Accuracy: | 0.25 | Type: | Torque Overload Devices |
| Torque [Min] (N-m): | 47.6 | Sprocket Bore Diameter: | 2.878/2.880 |
| Outside Diameter (mm): | 127 mm | Torque [Max] (N-m): | 210.8 |
| Max RPM: | 1,000 | Product Type: | Torque Limiter |
| Torque Capacity [Max] (lb-ft): | 155 | Torque Capacity [Min] (lb-ft): | 35 |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 1 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288478959 | Weight: | 7.76 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

