Morse Torque Limiter Model - 500A - 500A-1 TL 1-7/16 FB
Part #:466106
Catalog #:500A-1 TL 1-7/16 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series / Model: | 500A | Outside Diameter (in): | 5 in |
| Type: | Torque Overload Devices | Recovery Style: | Automatic |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Unit Accuracy: | 0.25 |
| Bore Shape: | Straight Bore | Trip Torque [Min]: | 35 |
| Reset Type: | Automatic | Backlash: | Zero |
| Bore Size (in): | 1.4375 in | Disconnect Method: | Friction Pad |
| Torque [Min] (N-m): | 47.6 | Sensor Plate: | No |
| Total Length (mm): | 76.2 mm | Total Length (in): | 3 in |
| Sprocket Bore Diameter: | 2.878/2.880 | Outside Diameter (mm): | 127 mm |
| Detection Method: | Friction Pad | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 210.8 |
| Torque Capacity [Max] (lb-ft): | 155 | Torque Capacity [Min] (lb-ft): | 35 |
| Bore (Min) (in): | 1.4375 in | Bore (Max) (in): | 1.4375 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288478997 | Weight: | 6.98 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

