Morse Torque Limiter Model - 500A - 500A-1 TL 1-1/2 FB
Part #:466107
Catalog #:500A-1 TL 1-1/2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Backlash: | Zero | Type: | Torque Overload Devices |
| Torque [Min] (N-m): | 47.6 | Sensor Plate: | No |
| Outside Diameter (mm): | 127 mm | Series / Model: | 500A |
| Sprocket Bore Diameter: | 2.878/2.880 | Total Length (in): | 3 in |
| Bore Size (in): | 1.5 in | Outside Diameter (in): | 5 in |
| Recovery Style: | Automatic | Reset Type: | Automatic |
| Disconnect Method: | Friction Pad | Detection Method: | Friction Pad |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Trip Torque [Min]: | 35 |
| Total Length (mm): | 76.2 mm | Unit Accuracy: | 0.25 |
| Bore Shape: | Straight Bore | Max RPM: | 1,000 |
| Torque Capacity [Max] (lb-ft): | 155 | Product Type: | Torque Limiter |
| Torque [Max] (N-m): | 210.8 | Torque Capacity [Min] (lb-ft): | 35 |
| Bore (Min) (in): | 1.5 in | Bore (Max) (in): | 1.5 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) |
General Specifications
| UPC: | 662288479000 | Weight: | 7.00 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

