Morse Torque Limiter Model - 500A - 500A-1 TL 1-5/8 FB
Part #:466108
Catalog #:500A-1 TL 1-5/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | No | Bore Size (in): | 1.625 in |
| Detection Method: | Friction Pad | Sprocket Bore Diameter: | 2.878/2.880 |
| Torque [Min] (N-m): | 47.6 | Bore Shape: | Straight Bore |
| Type: | Torque Overload Devices | Total Length (in): | 3 in |
| Outside Diameter (in): | 5 in | Trip Torque [Min]: | 35 |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Backlash: | Zero |
| Reset Type: | Automatic | Recovery Style: | Automatic |
| Disconnect Method: | Friction Pad | Total Length (mm): | 76.2 mm |
| Outside Diameter (mm): | 127 mm | Unit Accuracy: | 0.25 |
| Series / Model: | 500A | Torque Capacity [Min] (lb-ft): | 35 |
| Torque Capacity [Max] (lb-ft): | 155 | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 210.8 |
| Bore (Max) (in): | 1.625 in | Bore (Min) (in): | 1.625 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479017 | Weight: | 6.72 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 3.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

