Morse Torque Limiter Model - 500A - 500A-1 TL 1 3/16 FB
Part #:466109
Catalog #:500A-1 TL 1 3/16 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Backlash: | Zero | Reset Type: | Automatic |
| Bore Size (in): | 1.1875 in | Outside Diameter (mm): | 127 mm |
| Trip Torque [Min]: | 35 | Sensor Plate: | No |
| Total Length (in): | 3 in | Sprocket Bore Diameter: | 2.878/2.880 |
| Unit Accuracy: | 0.25 | Outside Diameter (in): | 5 in |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Type: | Torque Overload Devices |
| Total Length (mm): | 76.2 mm | Detection Method: | Friction Pad |
| Disconnect Method: | Friction Pad | Series / Model: | 500A |
| Torque [Min] (N-m): | 47.6 | Bore Shape: | Straight Bore |
| Recovery Style: | Automatic | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 210.8 |
| Torque Capacity [Min] (lb-ft): | 35 | Torque Capacity [Max] (lb-ft): | 155 |
| Bore (Max) (in): | 1.1875 in | Bore (Min) (in): | 1.1875 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) |
General Specifications
| UPC: | 662288479024 | Weight: | 7.47 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

