Morse Torque Limiter Model - 500A - 500A-2 TL MPB 7/8
Part #:466200
Catalog #:500A-2 TL MPB 7/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | No | Reset Type: | Automatic |
| Bore Shape: | Straight Bore | Series / Model: | 500A |
| Unit Accuracy: | 0.25 | Torque [Min] (N-m): | 88.4 |
| Detection Method: | Friction Pad | Disconnect Method: | Friction Pad |
| Trip Torque [Min]: | 65 | Total Length (mm): | 76.2 mm |
| Total Length (in): | 3 in | Backlash: | Zero |
| Type: | Torque Overload Devices | Sprocket Bore Diameter: | 2.878/2.880 |
| Outside Diameter (mm): | 127 mm | Maximum Bore w/ Key & Setscrew: | 21.625 |
| Outside Diameter (in): | 5 in | Recovery Style: | Automatic |
| Bore Size (in): | 0.875 in | Max RPM: | 1,000 |
| Torque [Max] (N-m): | 421.6 | Torque Capacity [Max] (lb-ft): | 310 |
| Torque Capacity [Min] (lb-ft): | 65 | Product Type: | Torque Limiter |
| Bore (Min) (in): | 0.875 in | Bore (Max) (in): | 1.75 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Minimum Plain Bore |
General Specifications
| UPC: | 662288479031 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

