Morse Torque Limiter Model - 500A - 500A-2 TL 7/8 FB
Part #:466201
Catalog #:500A-2 TL 7/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (mm): | 127 mm | Outside Diameter (in): | 5 in |
| Unit Accuracy: | 0.25 | Disconnect Method: | Friction Pad |
| Reset Type: | Automatic | Torque [Min] (N-m): | 88.4 |
| Bore Size (in): | 0.875 in | Maximum Bore w/ Key & Setscrew: | 1.75 |
| Sensor Plate: | No | Type: | Torque Overload Devices |
| Sprocket Bore Diameter: | 2.878/2.880 | Detection Method: | Friction Pad |
| Series / Model: | 500A | Total Length (in): | 3 in |
| Backlash: | Zero | Total Length (mm): | 76.2 mm |
| Recovery Style: | Automatic | Bore Shape: | Straight Bore |
| Trip Torque [Min]: | 65 | Torque Capacity [Min] (lb-ft): | 65 |
| Torque [Max] (N-m): | 421.6 | Torque Capacity [Max] (lb-ft): | 310 |
| Max RPM: | 1,000 | Product Type: | Torque Limiter |
| Bore (Min) (in): | 0.875 in | Bore (Max) (in): | 0.875 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) |
General Specifications
| UPC: | 662288479048 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

