Morse Torque Limiter Model - 500A - 500A-2 TL 1 FB
Part #:466202
Catalog #:500A-2 TL 1 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Unit Accuracy: | 0.25 | Series / Model: | 500A |
| Total Length (in): | 3 in | Total Length (mm): | 76.2 mm |
| Reset Type: | Automatic | Sprocket Bore Diameter: | 2.878/2.880 |
| Type: | Torque Overload Devices | Outside Diameter (in): | 5 in |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Detection Method: | Friction Pad |
| Torque [Min] (N-m): | 88.4 | Backlash: | Zero |
| Disconnect Method: | Friction Pad | Recovery Style: | Automatic |
| Bore Shape: | Straight Bore | Trip Torque [Min]: | 65 |
| Bore Size (in): | 1 in | Outside Diameter (mm): | 127 mm |
| Sensor Plate: | No | Max RPM: | 1,000 |
| Torque Capacity [Max] (lb-ft): | 310 | Torque [Max] (N-m): | 421.6 |
| Torque Capacity [Min] (lb-ft): | 65 | Product Type: | Torque Limiter |
| Bore (Max) (in): | 1 in | Bore (Min) (in): | 1 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479055 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

