Morse Torque Limiter Model - 500A - 500A-2 TL 1-1/8 FB
Part #:466203
Catalog #:500A-2 TL 1-1/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Bore Diameter: | 2.878/2.880 | Bore Shape: | Straight Bore |
| Total Length (mm): | 76.2 mm | Bore Size (in): | 1.125 in |
| Backlash: | Zero | Total Length (in): | 3 in |
| Sensor Plate: | No | Recovery Style: | Automatic |
| Series / Model: | 500A | Reset Type: | Automatic |
| Disconnect Method: | Friction Pad | Detection Method: | Friction Pad |
| Trip Torque [Min]: | 65 | Outside Diameter (in): | 5 in |
| Outside Diameter (mm): | 127 mm | Unit Accuracy: | 0.25 |
| Type: | Torque Overload Devices | Torque [Min] (N-m): | 88.4 |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Torque Capacity [Max] (lb-ft): | 310 |
| Torque Capacity [Min] (lb-ft): | 65 | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 421.6 |
| Bore (Max) (in): | 1.125 in | Bore (Min) (in): | 1.125 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479062 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

