Morse Torque Limiter Model - 500A - 500A-2 TL 1-1/4 FB
Part #:466204
Catalog #:500A-2 TL 1-1/4 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5 in | Bore Shape: | Straight Bore |
| Sensor Plate: | No | Recovery Style: | Automatic |
| Total Length (mm): | 76.2 mm | Reset Type: | Automatic |
| Backlash: | Zero | Total Length (in): | 3 in |
| Type: | Torque Overload Devices | Sprocket Bore Diameter: | 2.878/2.880 |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Unit Accuracy: | 0.25 |
| Trip Torque [Min]: | 65 | Torque [Min] (N-m): | 88.4 |
| Series / Model: | 500A | Outside Diameter (mm): | 127 mm |
| Bore Size (in): | 1.25 in | Detection Method: | Friction Pad |
| Disconnect Method: | Friction Pad | Torque Capacity [Max] (lb-ft): | 310 |
| Torque [Max] (N-m): | 421.6 | Torque Capacity [Min] (lb-ft): | 65 |
| Product Type: | Torque Limiter | Max RPM: | 1,000 |
| Bore (Min) (in): | 1.25 in | Bore (Max) (in): | 1.25 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) |
General Specifications
| UPC: | 662288479079 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

