Morse Torque Limiter Model - 500A - 500A-2 TL 1-3/8 FB
Part #:466205
Catalog #:500A-2 TL 1-3/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Bore Diameter: | 2.878/2.880 | Backlash: | Zero |
| Total Length (mm): | 76.2 mm | Reset Type: | Automatic |
| Series / Model: | 500A | Total Length (in): | 3 in |
| Detection Method: | Friction Pad | Recovery Style: | Automatic |
| Bore Shape: | Straight Bore | Disconnect Method: | Friction Pad |
| Sensor Plate: | No | Unit Accuracy: | 0.25 |
| Type: | Torque Overload Devices | Torque [Min] (N-m): | 88.4 |
| Trip Torque [Min]: | 65 | Outside Diameter (mm): | 127 mm |
| Outside Diameter (in): | 5 in | Maximum Bore w/ Key & Setscrew: | 1.75 |
| Bore Size (in): | 1.375 in | Torque Capacity [Min] (lb-ft): | 65 |
| Product Type: | Torque Limiter | Torque Capacity [Max] (lb-ft): | 310 |
| Torque [Max] (N-m): | 421.6 | Max RPM: | 1,000 |
| Bore (Max) (in): | 1.375 in | Bore (Min) (in): | 1.375 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) |
General Specifications
| UPC: | 662288479086 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

