Morse Torque Limiter Model - 500A - 500A-2 TL 1-7/16 FB
Part #:466206
Catalog #:500A-2 TL 1-7/16 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Shape: | Straight Bore | Maximum Bore w/ Key & Setscrew: | 1.75 |
| Unit Accuracy: | 0.25 | Detection Method: | Friction Pad |
| Total Length (in): | 3 in | Outside Diameter (in): | 5 in |
| Outside Diameter (mm): | 127 mm | Recovery Style: | Automatic |
| Torque [Min] (N-m): | 88.4 | Disconnect Method: | Friction Pad |
| Sensor Plate: | No | Type: | Torque Overload Devices |
| Total Length (mm): | 76.2 mm | Bore Size (in): | 1.4375 in |
| Series / Model: | 500A | Trip Torque [Min]: | 65 |
| Backlash: | Zero | Reset Type: | Automatic |
| Sprocket Bore Diameter: | 2.878/2.880 | Torque Capacity [Max] (lb-ft): | 310 |
| Max RPM: | 1,000 | Product Type: | Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 65 | Torque [Max] (N-m): | 421.6 |
| Bore (Max) (in): | 1.4375 in | Bore (Min) (in): | 1.4375 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479093 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

