Morse Torque Limiter Model - 500A - 500A-2 TL 1-1/2 FB
Part #:466207
Catalog #:500A-2 TL 1-1/2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Bore Diameter: | 2.878/2.880 | Disconnect Method: | Friction Pad |
| Torque [Min] (N-m): | 88.4 | Outside Diameter (in): | 5 in |
| Total Length (in): | 3 in | Bore Shape: | Straight Bore |
| Bore Size (in): | 1.5 in | Detection Method: | Friction Pad |
| Series / Model: | 500A | Outside Diameter (mm): | 127 mm |
| Sensor Plate: | No | Total Length (mm): | 76.2 mm |
| Type: | Torque Overload Devices | Reset Type: | Automatic |
| Unit Accuracy: | 0.25 | Maximum Bore w/ Key & Setscrew: | 1.75 |
| Recovery Style: | Automatic | Trip Torque [Min]: | 65 |
| Backlash: | Zero | Torque Capacity [Min] (lb-ft): | 65 |
| Max RPM: | 1,000 | Torque Capacity [Max] (lb-ft): | 310 |
| Product Type: | Torque Limiter | Torque [Max] (N-m): | 421.6 |
| Bore (Max) (in): | 1.5 in | Bore (Min) (in): | 1.5 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) |
General Specifications
| UPC: | 662288479109 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

