Morse Torque Limiter Model - 500A - 500A-2 TL 1-5/8 FB
Part #:466208
Catalog #:500A-2 TL 1-5/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 1.625 in | Outside Diameter (in): | 5 in |
| Backlash: | Zero | Bore Shape: | Straight Bore |
| Unit Accuracy: | 0.25 | Series / Model: | 500A |
| Outside Diameter (mm): | 127 mm | Reset Type: | Automatic |
| Sensor Plate: | No | Sprocket Bore Diameter: | 2.878/2.880 |
| Total Length (mm): | 76.2 mm | Type: | Torque Overload Devices |
| Disconnect Method: | Friction Pad | Total Length (in): | 3 in |
| Recovery Style: | Automatic | Torque [Min] (N-m): | 88.4 |
| Trip Torque [Min]: | 65 | Detection Method: | Friction Pad |
| Maximum Bore w/ Key & Setscrew: | 1.75 | Torque Capacity [Min] (lb-ft): | 65 |
| Product Type: | Torque Limiter | Max RPM: | 1,000 |
| Torque [Max] (N-m): | 421.6 | Torque Capacity [Max] (lb-ft): | 310 |
| Bore (Min) (in): | 1.625 in | Bore (Max) (in): | 1.625 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479116 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

