Morse Torque Limiter Model - 500A - 500A-2 TL 1 3/16 FB
Part #:466209
Catalog #:500A-2 TL 1 3/16 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (mm): | 127 mm | Maximum Bore w/ Key & Setscrew: | 1.75 |
| Torque [Min] (N-m): | 88.4 | Total Length (in): | 3 in |
| Recovery Style: | Automatic | Disconnect Method: | Friction Pad |
| Detection Method: | Friction Pad | Trip Torque [Min]: | 65 |
| Unit Accuracy: | 0.25 | Bore Shape: | Straight Bore |
| Sensor Plate: | No | Backlash: | Zero |
| Bore Size (in): | 1.1875 in | Reset Type: | Automatic |
| Type: | Torque Overload Devices | Sprocket Bore Diameter: | 2.878/2.880 |
| Outside Diameter (in): | 5 in | Series / Model: | 500A |
| Total Length (mm): | 76.2 mm | Torque Capacity [Max] (lb-ft): | 310 |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 421.6 |
| Product Type: | Torque Limiter | Torque Capacity [Min] (lb-ft): | 65 |
| Bore (Max) (in): | 1.1875 in | Bore (Min) (in): | 1.1875 in |
| Minimum Sprocket Teeth: | #40 (35 Teeth);#41 (35 Teeth);#50 (30 Teeth);#60 (25 Teeth);#80 (19 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479123 | Weight: | 6.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 5.00 IN |

