Morse Torque Limiter Model - 700 - 700A-2 TL 1.875FB
Part #:191683
Catalog #:700A-2 TL 1.875FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Torque Overload Devices | Series / Model: | 700 |
| Outside Diameter (mm): | 177.8 mm | Outside Diameter (in): | 7 in |
| Sprocket Bore Diameter: | 4.129/4.131 | Bore Size (in): | 1.875 in |
| Total Length (mm): | 98.425 mm | Total Length (in): | 3.875 in |
| Torque [Min] (N-m): | 223.709961 | Maximum Bore w/ Key & Setscrew: | 2.625 |
| Torque Capacity [Min] (lb-ft): | 165 | Torque [Max] (N-m): | 1,084.654359 |
| Torque Capacity [Max] (lb-ft): | 800 | Product Type: | Torque Limiter |
General Specifications
| UPC: | 662288744047 | Weight: | 15.00 LB |
| HTC: | 8483.60.8000 | Country of Origin: | United States of America |

