Morse Torque Limiter Model - 700 - 700A-1 TL 2.4375FB
Part #:193054
Catalog #:700A-1 TL 2.4375FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Bore Diameter: | 4.129/4.131 | Outside Diameter (in): | 7 in |
| Total Length (in): | 3.875 in | Outside Diameter (mm): | 177.8 mm |
| Series / Model: | 700 | Maximum Bore w/ Key & Setscrew: | 2.625 |
| Bore Size (in): | 2.4375 in | Total Length (mm): | 98.425 mm |
| Type: | Torque Overload Devices | Torque [Min] (N-m): | 115.244526 |
| Torque [Max] (N-m): | 569.443538 | Product Type: | Torque Limiter |
| Torque Capacity [Max] (lb-ft): | 420 | Torque Capacity [Min] (lb-ft): | 85 |
| Recovery Style: | Automatic | Max RPM: | 1,000 |
| Bore (Min) (in): | 2.4375 in | Bore (Max) (in): | 2.4375 in |
General Specifications
| UPC: | 662288967569 | Weight: | 15.00 LB |
| HTC: | 8483.60.8000 | Country of Origin: | United States of America |

