Morse Torque Limiter Model - 700 - 700-AG826 SPKT PKG
Part #:194635
Catalog #:700-AG826 SPKT PKG
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse offers accessories to the torque overload devices
- Stock sprockets supplied with ground faces to fit the Morse torque limiter
- Torque limiter bushing must be purchased separately
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (mm): | 224.54 mm | Bore Size (in): | 4.13 in |
| Series / Model: | 700 | Outside Diameter (in): | 8.84015748031496 in |
| Product Type: | Torque Limiter Sprocket | Bore Shape: | Straight Bore |
| Detection Method: | Friction Pad |
General Specifications
| UPC: | 662288949473 | Weight: | 6.10 LB |
| Packaged Length: | 8.84 IN | Packaged Width: | 0.81 IN |
| Packaged Height: | 8.84 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

