Morse Torque Limiter Model - 700A - 700A-1 TL 1-1/2 FB
Part #:466301
Catalog #:700A-1 TL 1-1/2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Bore Diameter: | 4.129/4.131 | Trip Torque [Min]: | 85 |
| Type: | Torque Overload Devices | Sensor Plate: | No |
| Backlash: | Zero | Series / Model: | 700A |
| Unit Accuracy: | 0.25 | Total Length (mm): | 98.425 mm |
| Reset Type: | Automatic | Outside Diameter (in): | 7 in |
| Bore Shape: | Straight Bore | Torque [Min] (N-m): | 115.6 |
| Total Length (in): | 3.875 in | Maximum Bore w/ Key & Setscrew: | 2.625 |
| Disconnect Method: | Friction Pad | Bore Size (in): | 1.5 in |
| Recovery Style: | Automatic | Detection Method: | Friction Pad |
| Outside Diameter (mm): | 177.8 mm | Product Type: | Torque Limiter |
| Torque [Max] (N-m): | 571.2 | Torque Capacity [Max] (lb-ft): | 420 |
| Max RPM: | 1,000 | Torque Capacity [Min] (lb-ft): | 85 |
| Bore (Min) (in): | 1.5 in | Bore (Max) (in): | 1.5 in |
| Minimum Sprocket Teeth: | #40 (48 Teeth);#50 (40 Teeth);#60 (35 Teeth);#80 (26 Teeth);#100 (21 Teeth);#120 (18 Teeth);#140 (16 Teeth);#160 (15 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479147 | Weight: | 18.04 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 5.90 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

