Morse Torque Limiter Model - 700A - 700A-1 TL 1-3/4 FB
Part #:466302
Catalog #:700A-1 TL 1-3/4 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reset Type: | Automatic | Backlash: | Zero |
| Outside Diameter (in): | 7 in | Total Length (mm): | 98.425 mm |
| Outside Diameter (mm): | 177.8 mm | Type: | Torque Overload Devices |
| Series / Model: | 700A | Unit Accuracy: | 0.25 |
| Bore Shape: | Straight Bore | Bore Size (in): | 1.75 in |
| Recovery Style: | Automatic | Detection Method: | Friction Pad |
| Total Length (in): | 3.875 in | Torque [Min] (N-m): | 115.6 |
| Trip Torque [Min]: | 85 | Sprocket Bore Diameter: | 4.129/4.131 |
| Maximum Bore w/ Key & Setscrew: | 2.625 | Disconnect Method: | Friction Pad |
| Sensor Plate: | No | Torque Capacity [Max] (lb-ft): | 420 |
| Product Type: | Torque Limiter | Torque Capacity [Min] (lb-ft): | 85 |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 571.2 |
| Bore (Max) (in): | 1.75 in | Bore (Min) (in): | 1.75 in |
| Minimum Sprocket Teeth: | #40 (48 Teeth);#50 (40 Teeth);#60 (35 Teeth);#80 (26 Teeth);#100 (21 Teeth);#120 (18 Teeth);#140 (16 Teeth);#160 (15 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479154 | Weight: | 17.08 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 6.20 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

