Morse Torque Limiter Model - 700A - 700A-1 TL 2 FB
Part #:466304
Catalog #:700A-1 TL 2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Bore Diameter: | 4.129/4.131 | Bore Size (in): | 2 in |
| Backlash: | Zero | Outside Diameter (in): | 7 in |
| Bore Shape: | Straight Bore | Total Length (in): | 3.875 in |
| Unit Accuracy: | 0.25 | Series / Model: | 700A |
| Maximum Bore w/ Key & Setscrew: | 2.625 | Trip Torque [Min]: | 85 |
| Type: | Torque Overload Devices | Detection Method: | Friction Pad |
| Outside Diameter (mm): | 177.8 mm | Torque [Min] (N-m): | 115.6 |
| Recovery Style: | Automatic | Total Length (mm): | 98.425 mm |
| Sensor Plate: | No | Reset Type: | Automatic |
| Disconnect Method: | Friction Pad | Torque [Max] (N-m): | 571.2 |
| Max RPM: | 1,000 | Product Type: | Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 85 | Torque Capacity [Max] (lb-ft): | 420 |
| Bore (Max) (in): | 2.625 in | Bore (Min) (in): | 1 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (48 Teeth);#50 (40 Teeth);#60 (35 Teeth);#80 (26 Teeth);#100 (21 Teeth);#120 (18 Teeth);#140 (16 Teeth);#160 (15 Teeth) |
General Specifications
| UPC: | 662288479178 | Weight: | 15.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

