Morse Torque Limiter Model - 700A - 700A-2 TL 1-1/2 FB
Part #:466401
Catalog #:700A-2 TL 1-1/2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Recovery Style: | Automatic | Total Length (mm): | 98.425 mm |
| Sprocket Bore Diameter: | 4.129/4.131 | Type: | Torque Overload Devices |
| Reset Type: | Automatic | Torque [Min] (N-m): | 224.4 |
| Backlash: | Zero | Trip Torque [Min]: | 165 |
| Detection Method: | Friction Pad | Bore Size (in): | 1.5 in |
| Unit Accuracy: | 0.25 | Total Length (in): | 3.875 in |
| Maximum Bore w/ Key & Setscrew: | 2.625 | Bore Shape: | Straight Bore |
| Outside Diameter (in): | 7 in | Outside Diameter (mm): | 177.8 mm |
| Disconnect Method: | Friction Pad | Sensor Plate: | No |
| Series / Model: | 700A | Torque [Max] (N-m): | 1,088 |
| Product Type: | Torque Limiter | Max RPM: | 1,000 |
| Torque Capacity [Min] (lb-ft): | 165 | Torque Capacity [Max] (lb-ft): | 800 |
| Bore (Max) (in): | 1.5 in | Bore (Min) (in): | 1.5 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (48 Teeth);#50 (40 Teeth);#60 (35 Teeth);#80 (26 Teeth);#100 (21 Teeth);#120 (18 Teeth);#140 (16 Teeth);#160 (15 Teeth) |
General Specifications
| UPC: | 662288479192 | Weight: | 15.00 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 7.00 IN |

