Morse Torque Limiter Model - 700A - 700A-2 TL 1-3/4 FB
Part #:466402
Catalog #:700A-2 TL 1-3/4 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Torque Overload Devices | Bore Shape: | Straight Bore |
| Trip Torque [Min]: | 165 | Sprocket Bore Diameter: | 4.129/4.131 |
| Recovery Style: | Automatic | Outside Diameter (in): | 7 in |
| Detection Method: | Friction Pad | Sensor Plate: | No |
| Reset Type: | Automatic | Disconnect Method: | Friction Pad |
| Outside Diameter (mm): | 177.8 mm | Bore Size (in): | 1.75 in |
| Series / Model: | 700A | Total Length (mm): | 98.425 mm |
| Maximum Bore w/ Key & Setscrew: | 2.625 | Torque [Min] (N-m): | 224.4 |
| Total Length (in): | 3.875 in | Backlash: | Zero |
| Unit Accuracy: | 0.25 | Max RPM: | 1,000 |
| Torque Capacity [Max] (lb-ft): | 800 | Torque [Max] (N-m): | 1,088 |
| Torque Capacity [Min] (lb-ft): | 165 | Product Type: | Torque Limiter |
| Bore (Min) (in): | 1.75 in | Bore (Max) (in): | 1.75 in |
| Bore Type: | Finished w/ Keyway | Minimum Sprocket Teeth: | #40 (48 Teeth);#50 (40 Teeth);#60 (35 Teeth);#80 (26 Teeth);#100 (21 Teeth);#120 (18 Teeth);#140 (16 Teeth);#160 (15 Teeth) |
General Specifications
| UPC: | 662288479208 | Weight: | 15.00 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 7.00 IN |

