Morse Torque Limiter Model - 700A - 700A-2 TL 1-15/16 FB
Part #:466403
Catalog #:700A-2 TL 1-15/16 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 3.875 in | Outside Diameter (in): | 7 in |
| Disconnect Method: | Friction Pad | Maximum Bore w/ Key & Setscrew: | 2.625 |
| Outside Diameter (mm): | 177.8 mm | Total Length (mm): | 98.425 mm |
| Bore Shape: | Straight Bore | Series / Model: | 700A |
| Sensor Plate: | No | Unit Accuracy: | 0.25 |
| Reset Type: | Automatic | Type: | Torque Overload Devices |
| Bore Size (in): | 1.9375 in | Trip Torque [Min]: | 165 |
| Detection Method: | Friction Pad | Torque [Min] (N-m): | 224.4 |
| Backlash: | Zero | Sprocket Bore Diameter: | 4.129/4.131 |
| Recovery Style: | Automatic | Torque [Max] (N-m): | 1,088 |
| Product Type: | Torque Limiter | Torque Capacity [Min] (lb-ft): | 165 |
| Max RPM: | 1,000 | Torque Capacity [Max] (lb-ft): | 800 |
| Bore (Min) (in): | 1.9375 in | Bore (Max) (in): | 1.9375 in |
| Minimum Sprocket Teeth: | #40 (48 Teeth);#50 (40 Teeth);#60 (35 Teeth);#80 (26 Teeth);#100 (21 Teeth);#120 (18 Teeth);#140 (16 Teeth);#160 (15 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479215 | Weight: | 15.00 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 7.00 IN |

