Morse Torque Limiter Model - 700A - 700A-2 TL 2 FB
Part #:466404
Catalog #:700A-2 TL 2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Shape: | Straight Bore | Sprocket Bore Diameter: | 4.129/4.131 |
| Detection Method: | Friction Pad | Outside Diameter (in): | 7 in |
| Disconnect Method: | Friction Pad | Total Length (in): | 3.875 in |
| Bore Size (in): | 2 in | Backlash: | Zero |
| Torque [Min] (N-m): | 224.4 | Outside Diameter (mm): | 177.8 mm |
| Type: | Torque Overload Devices | Sensor Plate: | No |
| Unit Accuracy: | 0.25 | Trip Torque [Min]: | 165 |
| Reset Type: | Automatic | Maximum Bore w/ Key & Setscrew: | 2.625 |
| Recovery Style: | Automatic | Total Length (mm): | 98.425 mm |
| Series / Model: | 700A | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque Capacity [Max] (lb-ft): | 800 |
| Torque [Max] (N-m): | 1,088 | Torque Capacity [Min] (lb-ft): | 165 |
| Bore (Min) (in): | 2 in | Bore (Max) (in): | 2 in |
| Minimum Sprocket Teeth: | #40 (48 Teeth);#50 (40 Teeth);#60 (35 Teeth);#80 (26 Teeth);#100 (21 Teeth);#120 (18 Teeth);#140 (16 Teeth);#160 (15 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288479222 | Weight: | 15.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

