Browning Torque Limiter Model - T25L - T25LX1/2
Part #:1296326
Catalog #:T25LX1/2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 2.0625 in | Torque [Max] (in-Ibs) (1 Spring): | 800 |
| Bore Size (in): | 0.5 in | Sprocket: | T25L |
| Disconnect Method: | Friction Pad | Outside Diameter (mm): | 63.5 mm |
| Total Length (mm): | 52.3875 mm | Bore Shape: | Straight Bore |
| F (2 Spring): | 0.9375 | F (1 Spring): | 0.875 |
| Torque [Max] (in-Ibs) (2 Spring): | 1,100 | Unit Accuracy: | 0.25 |
| Reset Type: | Automatic | Sensor Plate: | No |
| Detection Method: | Friction Pad | Outside Diameter (in): | 2.5 in |
| Backlash: | Zero | Bore Size (mm): | 12.7 mm |
| Type: | Torque Overload Devices | Series / Model: | T25L |
| Recovery Style: | Automatic | Torque [Max] (N-m): | 90.4 |
| Max RPM: | 1,400 | Product Type: | Torque Limiter |
| Bore (Min) (in): | 0.5 in | Torque Capacity [Max] (lb-ft): | 91.6666666666667 |
| Torque Capacity [Max] (in-lb): | 800 | Bore (Max) (in): | 0.5 in |
| Torque Capacity [Min] (lb-ft): | 0 | Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth) |
| Pilot Size: | 1.5 | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289171552 | Weight: | 1.58 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

