Browning Torque Limiter Model - T25L - T25LX7/8
Part #:1296359
Catalog #:T25LX7/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Unit Accuracy: | 0.25 | Recovery Style: | Automatic |
| Sprocket: | T25L | Torque [Max] (in-Ibs) (2 Spring): | 1,100 |
| Bore Shape: | Straight Bore | F (1 Spring): | 0.875 |
| Series / Model: | T25L | Bore Size (mm): | 22.225 mm |
| Total Length (mm): | 52.3875 mm | Type: | Torque Overload Devices |
| Backlash: | Zero | Outside Diameter (in): | 2.5 in |
| Bore Size (in): | 0.875 in | Disconnect Method: | Friction Pad |
| F (2 Spring): | 0.9375 | Reset Type: | Automatic |
| Total Length (in): | 2.0625 in | Torque [Max] (in-Ibs) (1 Spring): | 800 |
| Sensor Plate: | No | Detection Method: | Friction Pad |
| Outside Diameter (mm): | 63.5 mm | Torque [Max] (N-m): | 90.4 |
| Max RPM: | 1,400 | Product Type: | Torque Limiter |
| Torque Capacity [Max] (in-lb): | 800 | Bore (Max) (in): | 0.875 in |
| Torque Capacity [Max] (lb-ft): | 91.6666666666667 | Bore (Min) (in): | 0.875 in |
| Torque Capacity [Min] (lb-ft): | 0 | Minimum Sprocket Teeth: | #35 (25 Teeth);#40 (20 Teeth);#41 (20 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289251568 | Weight: | 1.34 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

