Browning Torque Limiter Model - T35L - T35LX5/8
Part #:1296367
Catalog #:T35LX5/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | No | Bore Size (mm): | 15.875 mm |
| Recovery Style: | Automatic | Reset Type: | Automatic |
| Torque [Max] (in-Ibs) (2 Spring): | 3,000 | Outside Diameter (in): | 3.5 in |
| Series / Model: | T35L | Type: | Torque Overload Devices |
| Bore Size (in): | 0.625 in | Backlash: | Zero |
| Unit Accuracy: | 0.25 | F (1 Spring): | 0.875 |
| Detection Method: | Friction Pad | Sprocket: | T35L |
| Total Length (mm): | 57.15 mm | Total Length (in): | 2.25 in |
| Torque [Max] (in-Ibs) (1 Spring): | 1,800 | F (2 Spring): | 0.9375 |
| Disconnect Method: | Friction Pad | Bore Shape: | Straight Bore |
| Outside Diameter (mm): | 88.9 mm | Torque [Max] (N-m): | 203.4 |
| Max RPM: | 1,400 | Product Type: | Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 0 | Torque Capacity [Max] (in-lb): | 1,800 |
| Bore (Min) (in): | 0.625 in | Torque Capacity [Max] (lb-ft): | 250 |
| Bore (Max) (in): | 0.625 in | Bore Type: | Finished w/ Keyway |
| Pilot Size: | 2 | Minimum Sprocket Teeth: | #40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth) |
General Specifications
| UPC: | 662289181599 | Weight: | 3.12 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

