Browning Torque Limiter Model - T35L - T35LX3/4
Part #:1296375
Catalog #:T35LX3/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | No | Sprocket: | T35L |
| Outside Diameter (mm): | 88.9 mm | Reset Type: | Automatic |
| Unit Accuracy: | 0.25 | Bore Size (mm): | 19.05 mm |
| Series / Model: | T35L | Backlash: | Zero |
| Torque [Max] (in-Ibs) (1 Spring): | 1,800 | Detection Method: | Friction Pad |
| Disconnect Method: | Friction Pad | Type: | Torque Overload Devices |
| F (2 Spring): | 0.9375 | Bore Shape: | Straight Bore |
| Recovery Style: | Automatic | Total Length (mm): | 57.15 mm |
| Total Length (in): | 2.25 in | Outside Diameter (in): | 3.5 in |
| F (1 Spring): | 0.875 | Torque [Max] (in-Ibs) (2 Spring): | 3,000 |
| Bore Size (in): | 0.75 in | Max RPM: | 1,400 |
| Torque [Max] (N-m): | 203.4 | Product Type: | Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 0 | Torque Capacity [Max] (lb-ft): | 250 |
| Bore (Min) (in): | 0.75 in | Bore (Max) (in): | 0.75 in |
| Torque Capacity [Max] (in-lb): | 1,800 | Minimum Sprocket Teeth: | #40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289231614 | Weight: | 3.44 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

