Browning Torque Limiter Model - T35L - T35LX7/8
Part #:1296383
Catalog #:T35LX7/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | No | Sprocket: | T35L |
| Bore Shape: | Straight Bore | Type: | Torque Overload Devices |
| Torque [Max] (in-Ibs) (2 Spring): | 3,000 | Backlash: | Zero |
| Outside Diameter (mm): | 88.9 mm | Unit Accuracy: | 0.25 |
| Disconnect Method: | Friction Pad | Total Length (mm): | 57.15 mm |
| F (1 Spring): | 0.875 | F (2 Spring): | 0.9375 |
| Bore Size (mm): | 22.225 mm | Series / Model: | T35L |
| Bore Size (in): | 0.875 in | Detection Method: | Friction Pad |
| Torque [Max] (in-Ibs) (1 Spring): | 1,800 | Outside Diameter (in): | 3.5 in |
| Reset Type: | Automatic | Recovery Style: | Automatic |
| Total Length (in): | 2.25 in | Torque [Max] (N-m): | 203.4 |
| Product Type: | Torque Limiter | Max RPM: | 1,400 |
| Bore (Min) (in): | 0.875 in | Torque Capacity [Max] (in-lb): | 1,800 |
| Torque Capacity [Max] (lb-ft): | 250 | Bore (Max) (in): | 0.875 in |
| Torque Capacity [Min] (lb-ft): | 0 | Minimum Sprocket Teeth: | #40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289161645 | Weight: | 3.35 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

